LB6856D5 PENTAC SEAL & SEAL RING

10424257 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 3.5 in
  • Net Weight: 0.60
  • Series: D5 Seal Kits
  • Weight unit: LB
Product Family: Other Bearing; Line: Spherical Bearing
QTY