TQP2509 T-FRAME
10435606
MFG #: Link-Belt
$0.00
/
- Take-up Frame Assembly Type: Quick-Release T-Frame Protected Screw Take-Up
- Series: TQP Take-up Frames
- Travel Length (in): 9 in
- Adjusting Screw Square Drive (in): 1/2 in
- Adjusting Screw Thread Size (in): 3/4 - 10 NC in
- Centerline of Frame to Bottom of Mounting Pad (in): 1 in
- Distance from End of Adjustment Screw to Latch Support (in): 3 1/16 in
- Frame Height (in): 4 7/8 in
- Frame Length (in): 14 1/2 in
- Frame Type: Quick-Release T-Frame Protected Screw Take-Up
- Maximum Mounting Plate Bolt Hole Spacing (in): 5 11/16 in
- Minimum Mounting Plate Bolt Hole Spacing (in): 3 13/16 in
- Mounting Plate Bolt Size (in): 1/2 in
- Mounting Plate Length (in): 7 in
- Mounting Plate Width (in): 2 1/32 in
- Net Weight: 8.20
- Weight unit: LB
Ball Bearing, Standard Duty, Take-up Frame