ZAT912 TAKE-UP FRAME ASSY KIT
10980759
MFG #: Rex
$0.00
/
- Take-up Frame Assembly Type: Center Pull Side Mounted
- Series: ZAT Take-up Frames
- Travel Length (in): 12 in
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP FACE MT SC 9 12IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 4.875 in
- Frame Length (in): 23 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Side Mount Frame
- Frame Width (in): 8.125 in
- Housing Coating: POWDER COATED
- Net Weight: 47.00
- Size Code: 9
- Weight unit: LB
Spherical Roller Bearing, Center Pull Side Mounted Take-up Frame