ZFT69 T-U FRAME BOOT END
10408502
MFG #: Rex
$0.00
/
- Take-up Frame Assembly Type: Elevator Boot Heavy Duty
- Series: ZFT Boot End Take-up Frames
- Travel Length (in): 9 in
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BEFB FACE MT SC 6 9IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 7.1875 in
- Frame Length (in): 23.5 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Elevator Boot Frame
- Frame Width (in): 5.625 in
- Housing Coating: POWDER COATED
- Net Weight: 52.00
- Size Code: 6
- Weight unit: LB
Spherical Roller Bearing, Center Pull Elevator Boot Take-up Frame