ZFT912 TAKE-UP FRAME BOOT END ASSY KIT
10980761
MFG #: Rex
$0.00
/
- Take-up Frame Assembly Type: Elevator Boot Heavy Duty
- Series: ZFT Boot End Take-up Frames
- Travel Length (in): 12 in
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BEFB FACE MT SC 9 12IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 8.625 in
- Frame Length (in): 30.375 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Elevator Boot Frame
- Frame Width (in): 6.8125 in
- Housing Coating: POWDER COATED
- Net Weight: 85.00
- Size Code: 9
- Weight unit: LB
Spherical Roller Bearing, Center Pull Elevator Boot Take-up Frame