ZGT87 T-U FRAME HEAD END
10443406
MFG #: Rex
$0.00
/
- Take-up Frame Assembly Type: Elevator Head Heavy Duty
- Series: ZGT Head End Take-up Frames
- Travel Length (in): 7 in
- Allowable Working Load (2/3 Yield Strength) (lb): 20900 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP ELEV HEAD SC 8 7IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 22.875 in
- Frame Length (in): 13.5 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Elevator Head Frame
- Frame Width (in): 4.9375 in
- Housing Coating: POWDER COATED
- Net Weight: 55.00
- Size Code: 8
- Weight unit: LB
Spherical Roller Bearing, Center Pull Elevator Head Take-up Frame