ZHT912 T-U FRAME CNTR PULL
10434317
MFG #: Rex
$0.00
/
- Series: ZHT Center Pull Take-up Frames
- Travel Length (in): 12 in
- Allowable Working Load (2/3 Yield Strength) (lb): 26800 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BASE MT SC 9 12IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Type: Center Pull Type Heavy Duty
- Housing Coating: POWDER COATED
- Net Weight: 99.00
- Size Code: 9
- Weight unit: LB
Spherical Roller Bearing, Center Pull Take-up Frame