ZST1018 T-U FRAME CNTR PULL
10430909
MFG #: Rex
$0.00
/
- Series: ZST Center Pull Spring Loaded Take-up Frames
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BASE MT SC 10 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: POWDER COATED
- Net Weight: 200.70
- Size Code: 10
- Weight unit: LB
Center Pull Spring Loaded Take-up Frame for Size Code 10 Spherical Roller Bearings, 18" Travel