MU1217X IR&RA
10472143
MFG #: Link-Belt
$0.00
/
- Basic Bearing Number: 1217
- Bearing Width (mm): 28 mm
- Bore Size (mm): 85 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 134.13 mm
- Inner Ring Bore Radius (mm): 3.18 mm
- Inner Ring Raceway Outside Diameter (mm): 102.01 mm
- Inner Ring Rib Outside Diameter (mm): 108.05 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 2.93
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Locking: DIRECT SHAFT MOUNT
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Metric, Double rib inner ring, Standard capacity, Narrow width, Light series, 85mm bore diameter, Segmented retainer