MU67220XW982 IR&RA
10472234
MFG #: Link-Belt
$0.00
/
- Basic Bearing Number: 7220
- Bearing Width (mm): 41 mm
- Bore Size (mm): 100 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 163.952 mm
- Inner Ring Bore Radius (mm): 4 mm
- Inner Ring Rib Outside Diameter (mm): 124.84 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 8.80
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Intermediate (7)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Metric, Double rib inner ring, High capacity, Intermediate width, Light series, 100mm bore diameter, W982 special bearing feature