MR1219C4565 INNER RG
10474206
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 95 mm
- Series: Series 1200 Inner Rings
- Basic Bearing Number: 1219
- Bearing Series: 1200
- Bearing Width (mm): 32 mm
- Inner Ring Bore Radius (mm): 3.18 mm
- Inner Ring Raceway Outside Diameter (mm): 113.52 mm
- Inner Ring Rib Outside Diameter (mm): 121.03 mm
- Inner Ring Type: Single Rib (R)
- Net Weight: 1.85
- Ring Width Series: Narrow (1)
- Series Weight: Light (2)
- Weight unit: LB
Contact Application Engineering