MR1214C3959 INNER RG
10474239
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 70 mm
- Series: Series 1200 Inner Rings
- Basic Bearing Number: 1214
- Bearing Series: 1200
- Bearing Width (mm): 24 mm
- Inner Ring Bore Radius (mm): 2.54 mm
- Inner Ring Raceway Outside Diameter (mm): 84.77 mm
- Inner Ring Rib Outside Diameter (mm): 89.61 mm
- Inner Ring Type: Single Rib (R)
- Net Weight: 0.83
- Ring Width Series: Narrow (1)
- Series Weight: Light (2)
- Weight unit: LB
Contact Application Engineering