MR61310 INNER RG
10472256
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 50 mm
- Series: Series 1300 Inner Rings High Capacity
- Basic Bearing Number: 1310
- Bearing Series: 1300
- Bearing Width (mm): 27 mm
- Inner Ring Bore Radius (mm): 2.03 mm
- Inner Ring Raceway Outside Diameter (mm): 65.15 mm
- Inner Ring Rib Outside Diameter (mm): 70.64 mm
- Inner Ring Type: Single Rib (R)
- Net Weight: 0.57
- Weight unit: LB
50 mm High Capacity Cylindrical single rib inner ring