MR5312 INNER RG
10472427
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 60 mm
- Series: Series 5300 Inner Rings
- Basic Bearing Number: 5312
- Bearing Brand: LINK-BELT CYLINDRICAL
- Bearing Series: 5300
- Bearing Type: CYLINDRICAL ROLLER BRG
- Bearing Width (mm): 53.98 mm
- C Dynamic Load Rating (lb): CALL ENG lb
- Co Static Load Rating (lb): CALL ENG lb
- Inner Ring Bore Radius (mm): 2.54 mm
- Inner Ring Raceway Outside Diameter (mm): 77.55 mm
- Inner Ring Rib Outside Diameter (mm): 84.02 mm
- Inner Ring Type: Single Rib (R)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 1.84
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Wide (5)
- Series Weight: Medium (3)
- Service Instructions: BR3-013 LB CYLINDRICAL
- Shaft Locking: DIRECT SHAFT MOUNT
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
60 mm Cylindrical Roller Bearing single rib inner ring