MA6220 INNER RG
10472166
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 100 mm
- Series: Series 6200 Inner Rings High Capacity
- Basic Bearing Number: 6220
- Bearing Series: 6200
- Bearing Width (mm): 120.6 mm
- Inner Ring Type: Plain Cylindrical (A)
- Net Weight: 7.45
- Weight unit: LB
100 mm Cylindrical Roller Bearing plain inner ring