M5226TV OR&RA
10473755
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 230 mm
- Basic Bearing Number: 5226
- Bearing Width (mm): 79.38 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 213.9 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 206.2 mm
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 20.58
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 155.08 mm
- Outer Ring Raceway Inside Diameter (mm): 206.38 mm
- Outer Ring Rib Inside Diameter (mm): 197.13 mm
- Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Wide (5)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Link-Belt M5226TV Cylindrical Roller Bearings Series 5200 Outer Ring and Roller Assembly. Contact Rexnord for more details.