M5315TV OR&RA
10472936
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 160 mm
- Basic Bearing Number: 5315
- Bearing Width (mm): 68.26 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 145.8 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 138.9 mm
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 10.86
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 95.99 mm
- Outer Ring Raceway Inside Diameter (mm): 139.14 mm
- Outer Ring Rib Inside Diameter (mm): 131.37 mm
- Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Wide (5)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Link-Belt M5315TV Cylindrical Roller Bearings Series 5300 Outer Ring and Roller Assembly. Contact Rexnord for more details.