M67217EAHX OR&RA
10475543
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 150.07 mm
- Basic Bearing Number: 7217
- Bearing Width (mm): 35 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 4.51
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 100.548 mm
- Outer Ring Rib Inside Diameter (mm): 131.29 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Intermediate (7)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Link-Belt M67217EAHX Cylindrical Roller Bearings Series 7200 High Capacity Outer Ring and Roller Assembly. Contact Rexnord for more details.