M7317EX OR&RA
10472946
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 180 mm
- Basic Bearing Number: 7317
- Bearing Width (mm): 51 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 164.3 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 157.2 mm
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 11.42
- Outer Ring Raceway Inside Diameter (mm): 157.42 mm
- Outer Ring Rib Inside Diameter (mm): 148.64 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Intermediate (7)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Link-Belt M7317EX Cylindrical Roller Bearings Series 7300 Outer Ring and Roller Assembly. Contact Rexnord for more details.