M61018DACAT OUTER RG
10471389
MFG #: Link-Belt
$0.00
/
- Series: Series 1000 Outer Rings High Capacity
- Basic Bearing Number: 1018
- Bearing Brand: LINK-BELT CYLINDRICAL
- Bearing Series: 1000
- Bearing Type: CYLINDRICAL ROLLER BRG
- Bearing Width (mm): 24 mm
- C Dynamic Load Rating (lb): CALL ENG lb
- Co Static Load Rating (lb): CALL ENG lb
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 0.95
- Outer Ring Raceway Inside Diameter (mm): 127.78 mm
- Outer Ring Rib Inside Diameter (mm): 122.71 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Series Weight: Extra Light (0)
- Service Instructions: BR3-013 LB CYLINDRICAL
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Single rib cylindrical outer ring only with oversize OD