M1015DW937 OUTER RG
10472815
MFG #: Link-Belt
$0.00
/
- Series: Series 1000 Outer Rings
- Basic Bearing Number: 1015
- Bearing Series: 1000
- Bearing Width (mm): 20 mm
- Net Weight: 0.70
- Outer Ring Raceway Inside Diameter (mm): 104.94 mm
- Outer Ring Rib Inside Diameter (mm): 101.02 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Ring Width Series: Narrow (1)
- Series Weight: Extra Light (0)
- Weight unit: LB
Contact Application Engineering