M1313CHW181C5 OUTER RG
10471633
MFG #: Link-Belt
$0.00
/
- Series: Series 1300 Outer Rings
- Basic Bearing Number: 1313
- Bearing Series: 1300
- Bearing Width (mm): 33 mm
- Net Weight: 2.11
- Outer Ring Raceway Inside Diameter (mm): 121.37 mm
- Outer Ring Rib Inside Diameter (mm): 114.68 mm
- Outer Ring Type: Plain Cylindrical Outer Ring (C)
- Ring Width Series: Narrow (1)
- Series Weight: Medium (3)
- Weight unit: LB
Contact Application Engineering