M7315CHW986C5 OUTER RG
10474091
MFG #: Link-Belt
$0.00
/
- Series: Series 7300 Outer Rings
- Basic Bearing Number: 7315
- Bearing Series: 7300
- Bearing Width (mm): 46 mm
- Bore Type: Straight
- Net Weight: 3.66
- Outer Ring Raceway Inside Diameter (mm): 139.14 mm
- Outer Ring Rib Inside Diameter (mm): 131.37 mm
- Outer Ring Type: Plain Cylindrical Outer Ring (C)
- Ring Width Series: Intermediate (7)
- Series Weight: Medium (3)
- Weight unit: LB
Contact Application Engineering