MR1022EBC5175 BEARING
10472568
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 170 mm
- Basic Bearing Number: 1022
- Bearing Width (mm): 28 mm
- Bore Size (mm): 110 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 159.2 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 154.7 mm
- Inner Ring Bore Radius (mm): 2.54 mm
- Inner Ring Raceway Outside Diameter (mm): 125.35 mm
- Inner Ring Rib Outside Diameter (mm): 131.09 mm
- Inner Ring Type: Single Rib (R)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 4.88
- Outer Ring Raceway Inside Diameter (mm): 154.74 mm
- Outer Ring Rib Inside Diameter (mm): 149 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Extra Light (0)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 121.9 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 125.2 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
110 mm Cylindrical Roller Bearing with single rib inner ring, double rib outer ring and polymeric retainer, Special internal clearance of .0051" to .0075"