MU1322DXC0 BEARING
10471278
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 240 mm
- Basic Bearing Number: 1322
- Bearing Width (mm): 50 mm
- Bore Size (mm): 110 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 217.2 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 206.2 mm
- Inner Ring Bore Radius (mm): 4.75 mm
- Inner Ring Raceway Outside Diameter (mm): 145.26 mm
- Inner Ring Rib Outside Diameter (mm): 157.48 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 25.77
- Outer Ring Raceway Inside Diameter (mm): 206.34 mm
- Outer Ring Rib Inside Diameter (mm): 195.38 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 135.9 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 145 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
110 mm Cylindrical Roller Bearing with double rib inner ring, single rib outer ring and segmented retainer, Internal Clearance C0