MSN1310EX BEARING
10471560
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 110 mm
- Basic Bearing Number: 1310
- Bearing Width (mm): 27 mm
- Bore Size (mm): 10 - 50 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 99.1 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 94.5 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 94.44 mm
- Inner Ring Bore Radius (mm): 2.03 mm
- Inner Ring Raceway Outside Diameter (mm): 65.15 mm
- Inner Ring Rib Outside Diameter (mm): 70.64 mm
- Inner Ring Type: Short - Single Rib With Inner Ring Side Plate (SN)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 3.04
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 65.19 mm
- Outer Ring Raceway Inside Diameter (mm): 94.49 mm
- Outer Ring Rib Inside Diameter (mm): 89.36 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 61 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 65 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
50 mm Cylindrical Roller Bearing with single rib and inner ring side plate, double rib outer ring and segmented retainer