MU1311RUMW3 BEARING
10472045
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 120 mm
- Basic Bearing Number: 1311
- Bearing Width (mm): 29 mm
- Bore Size (mm): 55 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 108.7 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 103.4 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 103.55 mm
- Inner Ring Bore Radius (mm): 2.03 mm
- Inner Ring Raceway Outside Diameter (mm): 71.43 mm
- Inner Ring Rib Outside Diameter (mm): 77.34 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 3.65
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 71.49 mm
- Outer Ring Raceway Inside Diameter (mm): 103.61 mm
- Outer Ring Rib Inside Diameter (mm): 98.04 mm
- Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 66.5 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 71.4 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Contact Application Engineering