MU1309CX BEARING
10472053
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 100 mm
- Basic Bearing Number: 1309
- Bearing Width (mm): 25 mm
- Bore Size (mm): 45 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 90.4 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 85.8 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 86.06 mm
- Inner Ring Bore Radius (mm): 1.52 mm
- Inner Ring Raceway Outside Diameter (mm): 59.36 mm
- Inner Ring Rib Outside Diameter (mm): 64.31 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 2.17
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 59.41 mm
- Outer Ring Raceway Inside Diameter (mm): 86.1 mm
- Outer Ring Rib Inside Diameter (mm): 81.48 mm
- Outer Ring Type: Plain Cylindrical Outer Ring (C)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 55.9 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 59.2 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
45 mm Cylindrical Roller Bearing with double rib inner ring, plain cylindrical outer ring and segmented retainer