MU1305UMW903 BEARING
10472302
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 62 mm
- Basic Bearing Number: 1305
- Bearing Width (mm): 17 mm
- Bore Size (mm): 25 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 55.9 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 53.3 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 53.39 mm
- Inner Ring Bore Radius (mm): 1.02 mm
- Inner Ring Raceway Outside Diameter (mm): 33.97 mm
- Inner Ring Rib Outside Diameter (mm): 37.49 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 0.60
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 34.01 mm
- Outer Ring Raceway Inside Diameter (mm): 53.43 mm
- Outer Ring Rib Inside Diameter (mm): 50.14 mm
- Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 31.5 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 33.8 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
25 mm Cylindrical Roller Bearing with double rib inner ring, single rib and 1 retaining ring in outer ring and no retainer - full complement, Inner and outer ring Width +1.000 mm (0.0394") Inner ring rib diameter +1.016 mm (0.040") inner ring bore +2.761 mm (0.1087")