MU5224TV BEARING
10472168
MFG #: Link-Belt
$0.00
/
- Bearing Width (mm): 76.2 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 26.74
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Wide (5)
- Series Weight: Light (2)
- Shaft Locking: DIRECT SHAFT MOUNT
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt