MA5228TV BEARING
10475243
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 250 mm
- Basic Bearing Number: 5228
- Bearing Width (mm): 82.55 mm
- Bore Size (mm): 140 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 232.4 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 224.3 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 224.3 mm
- Inner Ring Bore Radius (mm): 2.54 mm
- Inner Ring Outside Diameter (mm): 179.07 mm mm
- Inner Ring Raceway Outside Diameter (mm): 168.46 mm
- Inner Ring Type: Plain Cylindrical (A)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 36.65
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 168.57 mm
- Outer Ring Raceway Inside Diameter (mm): 224.42 mm
- Outer Ring Rib Inside Diameter (mm): 214.38 mm
- Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Wide (5)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 161.5 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 168.4 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
140 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring and formed steel retainer