M5224EX OR&RA
10475271
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 215 mm
- Basic Bearing Number: 5224
- Bearing Width (mm): 76.2 mm
- Bore Size (mm): 120 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 198.9 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 190.8 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 190.86 mm
- Inner Ring Bore Radius (mm): 4.75 mm
- Inner Ring Raceway Outside Diameter (mm): 145.14 mm
- Inner Ring Rib Outside Diameter (mm): 154.3 mm
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 20.44
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 145.23 mm
- Outer Ring Raceway Inside Diameter (mm): 190.95 mm
- Outer Ring Rib Inside Diameter (mm): 182.73 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Wide (5)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 139.2 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 145 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Link-Belt M5224EX Cylindrical Roller Bearings Series 5200 Unmounted Bearing. Contact Rexnord for more details.