MA6208TV BEARING
10472209
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 80 mm
- Basic Bearing Number: 6208
- Bearing Width (mm): 60.33 mm
- Bore Size (mm): 40 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter [Min] (mm): 72.90 mm mm
- Inner Ring Bore Radius (mm): 1.02 mm
- Inner Ring Raceway Outside Diameter (mm): 49.93 mm
- Inner Ring Type: Plain Cylindrical (A)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 3.03
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 49.97 mm
- Outer Ring Raceway Inside Diameter (mm): 69.62 mm
- Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Double Row (6)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter [Min] (mm): 47.2 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
40 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring and formed steel retainer