MR67220EAHXW916 BEARING
10472602
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 215 mm
- Basic Bearing Number: 7220
- Bearing Width (mm): 41 mm
- Bore Size (mm): 100 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 194.6 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 184.6 mm
- Inner Ring Bore Radius (mm): 4.75 mm
- Inner Ring Raceway Outside Diameter (mm): 130.17 mm
- Inner Ring Rib Outside Diameter (mm): 140.46 mm
- Inner Ring Type: Single Rib (R)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 10.37
- Outer Ring Raceway Inside Diameter (mm): 184.91 mm
- Outer Ring Rib Inside Diameter (mm): 175.06 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Intermediate (7)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 122.4 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 130 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Contact Application Engineering