MR67311EAX BEARING

10472374 MFG #: Link-Belt
$0.00 /
  • Bearing Width (mm): 36 mm
  • Net Weight: 4.71
  • Ring Width Series: Intermediate (7)
  • Series Weight: Medium (3)
  • Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt
QTY