7GP1-2836-160 STRAIGHT SLEEVE
10395821
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.76 in
- Inner Diameter [Min] (in): 1.76 in
- Length [Min] (in): 10.03 in
- Outer Diameter [Max] (in): 2.25 in
- Outer Diameter [Min] (in): 2.253 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 211,472.52 lb
- Max Static Load (lb): 969,249.05 lb
- Net Weight: 1.10
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series