7GP1-3038-160 STRAIGHT SLEEVE
10395834
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.88 in
- Inner Diameter [Min] (in): 1.88 in
- Length [Min] (in): 10.03 in
- Outer Diameter [Max] (in): 2.38 in
- Outer Diameter [Min] (in): 2.378 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 226,517.52 lb
- Max Static Load (lb): 1,038,205.3 lb
- Net Weight: 1.17
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series