7GP1-3240-020 STRAIGHT SLEEVE
10395836
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.01 in
- Inner Diameter [Min] (in): 2.01 in
- Length [Min] (in): 1.24 in
- Outer Diameter [Max] (in): 2.5 in
- Outer Diameter [Min] (in): 2.503 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 29,886.48 lb
- Max Static Load (lb): 136,979.7 lb
- Net Weight: 0.16
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series