7GP1-3240-064 STRAIGHT SLEEVE
10395847
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.01 in
- Inner Diameter [Min] (in): 2.01 in
- Length [Min] (in): 3.99 in
- Outer Diameter [Max] (in): 2.5 in
- Outer Diameter [Min] (in): 2.503 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 96,166.98 lb
- Max Static Load (lb): 440,765.33 lb
- Net Weight: 0.49
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series