7GP1-3442-028 STRAIGHT SLEEVE
10395851
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.13 in
- Inner Diameter [Min] (in): 2.13 in
- Length [Min] (in): 1.74 in
- Outer Diameter [Max] (in): 2.63 in
- Outer Diameter [Min] (in): 2.628 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 44,547.48 lb
- Max Static Load (lb): 204,175.95 lb
- Net Weight: 0.23
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series