7GP1-3644-028 STRAIGHT SLEEVE
10395865
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.26 in
- Inner Diameter [Min] (in): 2.26 in
- Length [Min] (in): 1.74 in
- Outer Diameter [Max] (in): 2.75 in
- Outer Diameter [Min] (in): 2.753 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 47,157.48 lb
- Max Static Load (lb): 216,138.45 lb
- Net Weight: 0.24
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series