7GP1-3644-044 STRAIGHT SLEEVE
10395869
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.26 in
- Inner Diameter [Min] (in): 2.26 in
- Length [Min] (in): 2.74 in
- Outer Diameter [Max] (in): 2.75 in
- Outer Diameter [Min] (in): 2.753 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 74,259.48 lb
- Max Static Load (lb): 340,355.95 lb
- Net Weight: 0.38
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series