7GP1-3644-064 STRAIGHT SLEEVE
10395874
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.26 in
- Inner Diameter [Min] (in): 2.26 in
- Length [Min] (in): 3.99 in
- Outer Diameter [Max] (in): 2.75 in
- Outer Diameter [Min] (in): 2.753 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 108,136.98 lb
- Max Static Load (lb): 495,627.83 lb
- Net Weight: 0.55
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series