7GP1-0812-096 STRAIGHT SLEEVE
10396128
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 0.51 in
- Inner Diameter [Min] (in): 0.51 in
- Length [Min] (in): 5.98 in
- Outer Diameter [Max] (in): 0.75 in
- Outer Diameter [Min] (in): 0.7525 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 36,310.56 lb
- Max Static Load (lb): 232,992.76 lb
- Net Weight: 0.10
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series