7GP1-2832-028 STRAIGHT SLEEVE
10396207
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.76 in
- Inner Diameter [Min] (in): 1.76 in
- Length [Min] (in): 1.74 in
- Outer Diameter [Max] (in): 2 in
- Outer Diameter [Min] (in): 2.002 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 36,686.16 lb
- Max Static Load (lb): 235,402.86 lb
- Net Weight: 0.09
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series