7GP1-2832-052 STRAIGHT SLEEVE
10396213
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.76 in
- Inner Diameter [Min] (in): 1.76 in
- Length [Min] (in): 3.24 in
- Outer Diameter [Max] (in): 2 in
- Outer Diameter [Min] (in): 2.002 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 68,312.16 lb
- Max Static Load (lb): 438,336.36 lb
- Net Weight: 0.17
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series