7GP1-3034-052 STRAIGHT SLEEVE
10396225
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.88 in
- Inner Diameter [Min] (in): 1.88 in
- Length [Min] (in): 3.24 in
- Outer Diameter [Max] (in): 2.13 in
- Outer Diameter [Min] (in): 2.127 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 73,172.16 lb
- Max Static Load (lb): 469,521.36 lb
- Net Weight: 0.18
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series