7GP1-3236-016 STRAIGHT SLEEVE
10396229
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.01 in
- Inner Diameter [Min] (in): 2.01 in
- Length [Min] (in): 0.99 in
- Outer Diameter [Max] (in): 2.25 in
- Outer Diameter [Min] (in): 2.253 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 23,860.98 lb
- Max Static Load (lb): 153,107.96 lb
- Net Weight: 0.06
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series