7GP1-3236-044 STRAIGHT SLEEVE
10396236
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.01 in
- Inner Diameter [Min] (in): 2.01 in
- Length [Min] (in): 2.74 in
- Outer Diameter [Max] (in): 2.25 in
- Outer Diameter [Min] (in): 2.253 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 66,039.48 lb
- Max Static Load (lb): 423,753.33 lb
- Net Weight: 0.16
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series