7GP1-3438-032 STRAIGHT SLEEVE
10396246
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.13 in
- Inner Diameter [Min] (in): 2.13 in
- Length [Min] (in): 1.99 in
- Outer Diameter [Max] (in): 2.38 in
- Outer Diameter [Min] (in): 2.378 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 50,947.98 lb
- Max Static Load (lb): 326,916.21 lb
- Net Weight: 0.12
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series